SERIES G® MOLDED CASE CIRCUIT BREAKERS

Click the Play button to view an interactive demonstration of Eaton's Series G Molded Case Circuit Breaker.

podcast Listen to a podcast on the Series G Handle Mechanism.


Series G High Performance Circuit Breakers
Series G High Performance circuit breakers are a part of Eaton’s PowerChain™ Management solutions and carry the highest ratings in the industry for fault protection. They are able to safely interrupt up to 200,000 asymmetrical interrupting capacities at 480 volts AC. 

Features of the Series G molded case circuit breakers include:

  • Average 35% size reduction
  • Less installation time
  • The best contact design in circuit breaker industry
  • Common field-installable internal accessories
  • Advanced trip unit functionality that eliminates the need for rating plugs.
  • Meet the requirements of UL, CSA, IEC, CCC and CE, allowing the OEM to standardize on a design that meets the needs of their global customer base.
  • Metric or Imperial threaded terminals available
  • Significantly outperform the calculations listed in The Institute of Electrical and Electronic Engineers (IEEE) standard 1584-2002, Guide for Performing Arc Flash Hazard Calculations. Click here for more information on Arc-Flash
 
ALL PRODUCTS
1 
2 
3 
Technical Documents
Find additional information about circuit protection

Loading Please wait..

Demonstrations
Internal Accessory Installation

Tools
CAD Downloads
Codes and Standards
Competitor Cross Reference Tool
Counterfeiting
Gray Market
Knowledge Base
Time Current Curves