Specialty Breakers are molded case circuit breakers which provide protection for low-voltage distribution systems, while also meeting the specific needs of an application or market. Circuit breakers can offer protection against overloads in conductors and against short circuits in connected apparatus, such as motors and motor starters.
Circuit breakers are designed for use in panelboards, switchboards, motor control centers, control panels, combination starters, individual enclosures, and bus duct plug-in units.
Specialty Breakers include:
- Earth Leakage Breakers (Ground Fault)
- Motor Circuit Protectors (HMCP, GMCP, HMCPS, HMCPE)
- Current Limiting (Fused)
- Engine Generator
- Direct Current (DC)
- Mining Service
- Navy (and Marine applications)