POW-R-WAY® III BUSWAY
Click here (or the TV) for our NEW Pow-R-Way III Busway Installation DVD. This video tells how to install Eaton’s Pow-R-Way III Busway. Busway TV

The Busway Value Calculator has been developed to help customers determine if Cutler-Hammer Pow-R-Way III Busway or cable and conduit is the most cost-effective solution for any given application. This user-friendly tool does a side-by-side total installed cost comparison between busway and cable and conduit. With the light-weight, compact design of Pow-R-Way III Busway and the high fluctuating cost of cable, there are significant labor cost savings resulting in an overall installed cost savings over cable and conduit systems.

Eaton has combined the requirements of NEMA®, UL® and CSA® into one design — the Cutler-Hammer Pow-R-Way III low voltage busway system (225 - 5,000 amps).

It can be utilized over a broad spectrum of industrial,commercial and institutional applications worldwide. Standard features include a two-piece all-aluminum housing, finger-safe plug-in outlets, an integral ground path, and the highest 6-cycle short circuit withstand ratings available in the industry today.

Pow-R-Way III is avaiable in aluminium or copper. Features include:

  • Aluminum two-piece housing provides durability and product integrity
  • Lightweight and compact design provides for easy installation
  • Housing is combined with a true sandwich design in both plug-in and feeder busway, contributing to improved coordination and high short circuit ratings
  • Epoxy insulation process ensures optimum conductor and system protection
 
ALL PRODUCTS
1 
2 
3 

Eaton Renovation Capabilities and Solutions
Do you want to make your client look good? This tool will help you take out the guess work and identify your customer's needs.
 
Loading Please wait..

Online Calculators
Busway Value Calculator