Eaton's Integrated Facility System™ (IFS) for Power Distribution Units (PDU) in data centers integrates Cutler-Hammer distribution equipment into one-space-saving structure while maintaining or expanding the available wiring space. Options include Power Xpert metering and monitoring, stand-offs for data center raised floor applications, and door-in-door construction for easy access by authorized personnel. IFS has the ability to combine distribution switchboards, dry-type distribution transformers and panelboards into a single, factory pre-wired system that:
- Reduces installation time
- Reduces installation space
- Reduces overall installed costs
- Reduces the number of pieces of equipment to handle
Save Energy
By incorporating Cutler-Hammer Smart Breaker™ technology into Pow-R-Command™ lighting control products, the IFS provides a high-performance controller that can be used in all major lighting areas. Reliable load control is achieved by integrating the contactor function directly into the circuit breaker - these features make the IFS easier to use and maintain.
Eaton Satellite Locations
Eaton panelboard and switchboard facilities are located throughout the country. Each facility provides Cutler-Hammer IFS, as well as metering, surge, and transfer switch solutions. Satellite plants offer direct plant management teams to help schedule, track and input changes. This personalized service team is there with you from the beginning of the project to make sure your customized IFS is everything you need; they will also be there for you in the future if you ever have any questions.
Customer Designed Service
Eaton's Electrical Services and Systems (formerly CHESS) provides a full-range of on-site services including:
- Installation
- Start-Up/Commissioning
- Predictive Maintenance
- Systems Integration
- Power Systems Studies and Equipment Life Extension.
And, by choosing our Start-Up/Commissioning services on your Integrated Facility System, you will receive a one-year extension to the factory warranty. Smaller, Simpler and Smarter…the IFS Way.