SMARTBREAKER

Eaton Corporation introduces Smart Breaker™ remote controlled circuit breakers. These devices replace relays and contactors in a single device that:

  • Eliminates separate relay or contactor cabinets
  • Reduces site labor and material costs

Features include:

  • Bolt-on breakers available in 240V(BABR) or 480V(GHBS) or 600V(GBHS)
  • Plug-on breakers available as 1-inch UL listed (BRR) or UL classified to fit into GE, Siemens, Murray or SquareD, Homeline load centers
  • UL listed 600V extension cables are approved to be installed in 600V or less spaces
  • 24V AC/DC CONTROL, momentary or maintained
  • 300,000 operations
  • Form "C", latch/unlatch control strategy
 
ALL PRODUCTS
1 
2 
3 
Technical Documents
Find additional information about electrical distribution products

Loading Please wait..