SS Credit 5.2: Site Development: Maximize Open Space (1 point)

Close

 
INTEGRATED FACILITY SYSTEMS

An IFS reduces both floor space and material needed for power systems over traditional installations. The space-saving switchboard structure requires 40% less electrical room space, resulting in more room for tenants or less site disturbance. By using less copper and steel, IFS delivers a sustainable solution.

Eaton's Integrated Facility System™ (IFS) is our latest innovation for electrical distribution equipment. This unique solution integrates Cutler-Hammer electrical distribution equipment into one space-saving switchboard structure while maintaining or expanding the available wiring space.

IFS VideosIntegrated Facility Systems Videos
Introduction to IFS
K-12 specific IFS Video
Retail specific IFS Video
Consultant specific IFS Video

Four Times the Savings
IFS has the ability to combine distribution switchboards, dry-type distribution transformers and panelboards into a single, factory pre-wired system that:

  • Reduces installation time
  • Reduces installation space
  • Reduces overall installed costs
  • Reduces the number of pieces of equipment to handle

By incorporating Cutler-Hammer Smart Breaker™ technology into Pow-R-Command™ lighting control products, the IFS provides a high-performance controller that can be used in all major lighting areas. Reliable load control is achieved by integrating the contactor function directly into the circuit breaker - these features make the IFS easier to use and maintain.

Customer Designed Service
Eaton's Electrical Services and Systems (formerly CHESS) provides a full-range of on-site services including:

  • Installation
  • Start-Up/Commissioning
  • Predictive Maintenance
  • Systems Integration
  • Power Systems Studies and Equipment Life Extension.

And, by choosing our Start-Up/Commissioning services on your Integrated Facility System, you will receive a one-year extension to the factory warranty. Smaller, Simpler and Smarter…the IFS Way.

 
ALL PRODUCTS
1 
2 
3 
Loading Please wait..