MARINA PANELS

We now can offer our customers Cutler-Hammer PRL-3A & PRL-4 panels as stand alone units or in one of our substations. All of our busses are made of copper and are load rated, breakers are bolt-on type. Distribution panels can be 120/240V single-phase or 120/208V three-phase based on your system requirements. Distribution panels can also have a main breaker or a main lug. Branch circuit breakers are provided based on customer requirements.

Standard Features

  • All InternalWiring is Fine Stranded 2000 Volt Insulated Copper
  • Copper Buss Bars
  • All Exterior Hardware is Stainless Steel
  • Underwriters Laboratories listed

Available Options

  • NEMA 3R, 4R, or 4X
  • Powder Coated or Stainless Steel
  • Main Breaker up to 1200 Amps
  • Branch Breaker 20 Amps to 1200 Amps
  • Main Lug Only

Single-Phase

  • Single-phase up to 20 branch circuits
  • Three-phase up to 14 branch circuits

Three-Phase

  • Up to 1200 Amp Main Circuit Breakers
  • Up to 10 Branch Circuit Breakers
 
RELATED INFORMATION
All Products
1 
2 
3 
Product Guides

Brochures

Related Links
National Marine Manufacturing Association