|
|
|
MARINA SUBSTATION
Marina Power and Lighting and RV Park Hookups offer Eaton's Cutler-Hammer distribution panels as stand alone units or in one of our substations. All of our busses are made of copper and our breakers are the bolt-on type. Distribution panels can be 120/240V single-phase or 120/208V three-phase based on your system requirements. Distribution panels can also have a main breaker or a main lug. Branch circuit breakers are provided based on customer requirements.
- Double walled, Stainless Steel Housing with Polyester Powder Coating with a lifetime warranty
- Temperature Controlled Cooling Fans
- Copper Wound single and three phase transformer from 50KVA to 330KVA. It is double dipped in tough insulating varnish to protect the copper, an reduse noise.Then coated in high temperature epoxy to protect against the severe saltwater environment.
- Distribution Panel can handle up to 1200 AMP Main Circuit Breaker with (16) 120/240V Single-Phase or (11) 120/208V Three-Phase Branch Bolt-on Circuit Breakers connecting to a copper bus.
|
|
Product Guides
Brochures
|