|
|
|
MEGA YACHT UNIT
The one-of-a-kind Mega Yacht Unit from Eaton meets the needs for all power requirement of large mega-yacht marinas. It includes all the standard features of the Marina specific transformer which provides both single and three phase power enclosed in a powder coated stainless steel enclosures. In addition to conveniently providing dual power, the Powerpoint unit reduces costs associated with installing separate power units. The Dual Phase Powerpoint allows for several options:
- Telephone, high-speed internet (RJ 45) and cable TV connections
- Water hose bib either single or dual 1/4 turn, 3/4” brass ball valves
- Dual water meters
- Digital Electronic Kilowatt metering
- Wireless remote reading of electronic kilowatt
- Meter socket to accept ring or ringless glass style meter
- Solar shield
- Various receptacle configurations available, see options below:
- 2 -100A 120/208V 3ø
- 2 -100A 480V 3ø
- 2 -100A 120/240V 1ø
- or any combination of single-phase receptacles up to 200A
|
|
Product Guides
Brochures
Application Tools
|