METERING, SAFETY SOCKETS

Safety Sockets are typically used where a single meter socket or single meter socket with a distribution section are needed. These areas could include a commercial business, commercial office building, individual retail facilities and signs and street lighting. Commercial Safety Sockets are typically used in EUSERC utility regions.

Features, Benefits and Functions

1. Commercial Safety Sockets with No Secondary Feeder

  • Ring type continuous duty meter socket. 600V AC maximum, single- or three-phase
  • 100 ampere and 200 ampere units.
  • Bussed connection from meter socket to test block.
  • For use with self-contained watt-hour meter.
  • Conform with EUSERC standards.
  • NEMA 3R construction for indoor/outdoor applications.
  • Units can be individually mounted with provisions for hub kits and pole mounting.

2. Overhead Combination Units

  • NEMA 3R construction for indoor/outdoor applications.
  • T-fuse protection, 480V AC maximum.
  • Line at top, load at bottom.
  • 100 ampere and 200 ampere units available up to 480V AC maximum
  • Circuit breaker protection to 480V AC maximum in 10, 22, 42, and 100 kAIC ratings.
  • Factory-cabled connection from test block to line side of tenant main.

3. Underground Combination Units

  • 100 and 200 ampere units.
  • 480V AC maximum.
  • NEMA 3R construction for indoor/outdoor applications.
  • Underground or overhead feed.
  • Provisions for self-contained watthour meter.
  • Bussed connection from meter socket to test block.
  • Tenant main disconnects are available with circuit breakers up to 480V AC maximum and T-fuse mains, 240V AC maximum.
  • Load wires can exit top or bottom.
 
ALL PRODUCTS
1 
2 
3 
Technical Documents
Find additional information about electrical distribution products

Loading Please wait..