PANELBOARDS

Eaton’s Cutler-Hammer assembled panelboards are designed for sequence phase connection of branch circuit devices. This allows complete flexibility of circuit arrangement (1-, 2- or 3-poles) to allow balance of the electrical load on each phase.

Sturdy, rigid chassis assembly assures accurate alignment of interior with panelboard front; prevents flexing and minimizes possibility of loosening or dam- age to current carrying parts during and after installation.

Four point in-and-out adjustment of panel interior is provided to meet critical depth dimensions on flush installations. This compensates for possible misalignment of box at installation.

Main lugs are mechanical solder-less type and approved for copper or aluminum conductors.

Panelboard Selection Factors

In selecting a panelboard, the following factors must be considered:

  • Service (voltage and frequency)
  • Interrupting capacity (fully or series rated)
  • Ampere rating of main
  • Ampere ratings of branches
  • Installation environment

Enclosure Box (Can)

  • Boxes are code-gauge galvanized steel except for column type panelboards which include a painted box finished in ANSI-61 light gray to match the trim.
  • Standard panelboard cabinets are designed for indoor use. Alternate types are available for indoor and special purpose applications.
  • All enclosures are furnished in accordance with Underwriters Laboratories, standards and include wiring gutters with proper wire bending space. Special cabinets can be provided at an additional charge.
  • The box dimensions shown are inside dimensions. For outside dimensions, add 1/4-inch (6.4 mm).
  • Standard panelboard boxes are supplied without knockouts (blank endwalls).

Enclosure Fronts (Trim)

  • Fronts for all panelboards are made of code-gauge steel and have a high durability ANSI-61 light gray finish applied by a baked-on polyester powder coating paint system.
  • The fronts for lighting and appliance branch circuit panelboards and small power distribution panelboards include a door with rounded corners and concealed hinges that allow a 130- degree door swing. A flush-type latch and lock assembly is included. All locks are keyed alike. These trims are available in both surface and flush mounted designs.

Panelboard Standards

All Cutler-Hammer panelboards are designed to meet the following applicable industry standards, except where noted:

  1. Underwriters Laboratories, Inc.
    • Panelboards: UL 67.
    • Cabinets and boxes: UL 50.
    Note: Only panelboards containing UL listed devices can be UL labeled.
  2. National Electrical Code
  3. NEMA Standards: PB 1
  4. Federal Specification W-P-115c
    • Circuit breaker – Type I Class 1
    • Fusible Switch – Type II Class 1

Panelboard Seismic Qualification

Cutler-Hammer panelboards are seismically tested, seismically qualified, and exceed requirements of the Uniform Building Code (UBC), California Code Title 24 and BOCA.

 
ALL PRODUCTS
1 
2 
3 
DISTRIBUTION PRODUCTS
1 
2 
 
Loading Please wait..

Related Links
Satellite Manufacturing Facilities