The PRC3000 Lighting Power Reduction Panel is an energy saving device for use with new or existing fluorescent lighting systems. By conditioning the incoming power wave, it reduces electrical consumption with negligible foot-candle loss at savings up to 15%.
Installation is accomplished by “splicing” the PRC3000 Lighting Power Reduction Panel in between the supply feeder and the lighting panel. The PRC3000 Lighting Power Reduction Panel conditions the power for all of the fluorescent lights controlled by the lighting panel. It is suitable for three-phase or single-phase systems.
The greatest savings are achieved when the PRC3000 Lighting Power Reduction Panel is used with T8 ballasts. It is compatible with generators.
The PRC3000 Lighting Power Reduction Panel is controlled with the PRC3000 Lighting Power Reduction Panel Energy Manager Software provided. This software is compatible with the Windows family of operating systems. The software controls each phase independently and allows the user to program lighting changes as timed events and/or turn all lights associated with each of the three phases on and off.