lighting control solutions
   
 
SS Credit 8: Lighting Pollution Reduction (1 point); EA Prerequisite 1:  Fundamental Commissioning of the Building Energy Systems (Required); EA Prerequisite 2:  Minimum Energy Performance (Required); EA Credit 1:  Optimize Energy Performance (1–10 points); EA Credit 3:  Enhanced Commissioning (1 point); EA Credit 5:  Measurement & Verification (1 point); EQ Credit 8.1:  Daylight & Views: Daylight 75% of Spaces  (1 point); ID Credit 1–1.4:  Innovation in Design (1–4 points)

Close

 
POW-R-COMMAND LIGHTING AND LOAD CONTROL SOLUTIONS

Eaton Green SolutionEaton’s industry-leading Pow-R-Command™ lighting control systems turn off the lights when a space is empty, and reduce artificial lighting when natural light is strong. These systems typically reduce lighting energy consumption from 10 to 30 percent.

Eaton Corporation now offers multiple lighting and load control solutions for specific applications.

Load Control for Large Facilities
The Pow-R-Command™ 1000 system is ideal for large, medium and small building applications. The Pow-R-Command panelboard mounts the same as traditional panelboards. Power and branch wiring is also the same. It can be applied to distribution systems rated 1-phase 3-wire and 3-phase 4-wire 120, 120/240, 208Y/120 and 480Y/277V AC.

Load Control Integration with Energy Management Systems
The Pow-R-Command 750 Patch Panel offers field push-button programming to easily map Smart Breakers™ to specific zones. Electronic interface boards are available for specific Energy Management Systems. Consult factory for details.

Load Control for Small and Medium Sized Commercial Buildings
By incorporating low-end controls with the new Cutler-Hammer Smart Breaker™, Eaton Corporation has made it easy for small commercial facilities to take advantage of cost effective energy management solutions that were once only justified for larger buildings.

USGBC logo
Energy Conservation (U.S. Green Building Council)
Pow-R-Command Family of Products can help you optimize energy performance, controllability of lighting systems, and innovation in design credits as well as may help in gaining points towards LEED certification.
 
ALL PRODUCTS
1 
2 
3 
DISTRIBUTION PRODUCTS
1 
2 
 
Loading Please wait..