COMMERCIAL METERING SWITCHBOARDS
Commercial Metering Switchboards

Cutler-Hammer® commercial metering switchboards provide electrical system distribution and metering for shopping centers, office buildings and other commercial multi-metering applications. Using standard Pow-R-Line C construction and features, these switch- boards incorporate metering sections with tenant feeder circuits using meter sockets to meet local utility or customer requirements. All meter sockets and associated feeder devices are completely factory pre-wired and shipped ready for the installation of the meters.

Application Description

  • Type WWCMS

    For EUSERC serviced areas. The self-contained meter sockets include a test bypass/disconnect block per EUSERC requirements, and are arranged, typically, for hot sequence metering.

  • Type WCMS

    For other than EUSERC serviced areas. Self-contained meter sockets are provided with manual lever bypass and can be arranged for either hot or cold sequence metering.

Features, Benefits and Functions

Service

  • 120/240V, 1-Phase, 3-Wire
  • 240/120, 208Y/120 or 480Y/277V, 3-Phase, 4-Wire Main Bus Rating
  • 400 – 4000 amperes. Service Section n Main circuit breaker, 400 – 4000 amperes.
  • Main fusible switch, 400 – 4000 amperes.
  • Main lugs only, 400 – 4000 amperes.

Metering Sections

  • Tenant Main Disconnects and Meter Sockets (200A maximum self-contained metered circuits).
  • Hot sequence metering circuits.
  • Cold sequence metering circuits (WCMS only).
  • Optional rear barriered wireways or load side pull sections for cable exit requirements.
  • Sections for metered circuits larger than 200A available with 400A continuous rated self-contained sockets or with CT compartment and transformer rated socket in combination with disconnect.

CONFIDENTIAL CONTENT

This section contains information for internal company use only. You can view this content because you are currently connected to the Eaton network. Please do not share this information with people outside of the company.

 
ALL PRODUCTS
1 
2 
3 
DISTRIBUTION PRODUCTS
1 
2 
 
Loading Please wait..