SWITCHBOARDS

Cutler-Hammer Pow-R-Line C Distribution Switchboards combine a space-saving design with modular construction and increased systems rating to provide economical and dependable electrical system distribution and protection.

Application of Pow-R-Line Switchboards

Pow-R-Line designates a family of distribution switchboards incorporating new design concepts that fit the ever-increasing need for applications on high short-circuit systems, while retaining maximum standardization, safety and convenience throughout the line.

Switchboard Features, Benefits and Functions

  • 6000A maximum main bus rating.
  • 600V AC and below.
  • Front or rear accessible.
  • Type 1 or Type 3R enclosures.
  • ANSI-61 gray powder coat paint finish.
  • The IQ family of microprocessor- based metering and monitoring devices.
  • Utility metering provisions.
  • Transient Voltage Surge Suppression (TVSS).
  • Ground Fault protection on mains and distribution devices.
  • Busway and transformer connections.
  • Complete protective device accessory capability.
  • 65 kAIC standard bus bracing. Optional 100 or 200 kAIC.
  • Standard tin-plated aluminum bus. Optional copper or silver-plated copper bus.
  • Standard bus ampacities based on UL heat test ratings. Optional density rated bus systems are also available.
 
ALL PRODUCTS
1 
2 
3 
DISTRIBUTION PRODUCTS
1 
2 
 
Loading Please wait..

Related Links
Satellite Manufacturing Facilities