IEC starters give OEM's the ability to select motor starting equipment specific to their motor starting needs. Eaton provides starters with and without main disconnect devices, combination and non-combination respectively, with a variety of modifications available. Eaton provides customers with the highest quality enclosed motor starters using IEC motor starter families IT., XT, and Freedom Starters. Additional available options include control power transformers, pushbuttons, pilot lights and selector switches.
The Cutler-Hammer® Intelligent Technologies (IT.) Electro-Mechanical line of Contactors and Starters from Eaton's electrical business is the result of a substantial engineering, manufacturing and marketing effort involving extensive customer input, combined with new advances in solid-state technology. IT. Electro-Mechanical products have greatly increased functionality, significantly reduced size and utilize the benefits of 24V DC control. The exclusive Pulse Width Modulation (PWM) control and digital microprocessor generate a minimized DC value, which reduces energy to the contact block and provides the most compact system available.
The Cutler-Hammer® XT Line from Eaton's electrical business includes IEC Contactors, Starters and Combination Motor Controllers (CMCs). Designed to meet International Standards, the Enclosed Control XT Line (ECX), carries UL and cUL certifications to support the IEC market.
- Nonmetallic and metallic enclosures in Types 1 (IP23), 4 (IP66), 4X (IP66) and 12 (IP65)
- Opaque (standard) or clear covers available on nonmetallic Halyester enclosure
- Combination styles are available with circuit breakers, fuses, or as combination motor controllers
The Cutler-Hammer® Freedom Line from Eaton's electrical business includes IEC Contactors and Starters with fixed heaters, interchangeable heaters and solid-state overload relays.