NEMA 7/9 PRODUCTS

Cutler-Hammer® Combination and Non-combination Hazardous Location Cast Aluminum Motor Starters from Eaton's electrical business are used in areas where hazardous materials are handled or stored. These units provide disconnecting means, under voltage protection, circuit protection and motor running protection.

  • Available in IT. Electro-Mechanical, IT. Reduced Voltage and Freedom Series Contactor and Starter designs.
  • 65,000 AIC-UL Classified - highest interrupt rated enclosure in the industry
  • Copper-free cast aluminum
  • Precision machine flame path between box and cover
  • Bolt-on slotted mounting feet
  • Stainless steel block hinges
  • Stainless steel, captive Quad-Lead cover bolts (disengaged in 1-1/2 turns)
  • External stainless steel breaker operating handle
  • Breaker and operator shafts are stainless steel
  • Ground lug package and installation instructions for termination of ground wire enclosed
  • Four point control terminal block, NEMA 1B with wire markers
  • Breaker operators can be locked in the ON or OFF position (combination starters only)
  • Four plugged 3/4" NPSM outlets drilled and tapped for control devices
  • Standard outlets top and bottom
  • Plugged 1/2" outlets top and bottom for breather/drain
  • Components are mounted on a galvanized steel removable pan
  • O-ring gasket ensures watertight integrity
 
ALL PRODUCTS
1 
2 
3 

Related Links
Part Number Registration Form

Loading Please wait..