NEMA RATED PRODUCTS

Eaton has the broadest line of enclosed NEMA rated motor starting devices on the market. Eaton's line of motor starters meets the most stringent requirements in the industry. Eaton provides starters with and without main disconnect devices, combination and non-combination respectively, with a variety of modifications available. Eaton provides customers with the highest quality enclosed motor starters using NEMA motor starter families IT., Freedom, and Advantage Starters. Additional available options include control power transformers, pushbuttons, pilot lights and selector switches.

IT. Intelligent Technologies
The Cutler-Hammer® Intelligent Technologies (IT.) Electro-Mechanical line of Contactors and Starters from Eaton's electrical business is the result of a substantial engineering, manufacturing and marketing effort involving extensive customer input, combined with new advances in solid-state technology. IT. Electro-Mechanical products have greatly increased functionality, significantly reduced size and utilize the benefits of 24V DC control. The exclusive Pulse Width Modulation (PWM) control and digital microprocessor generate a minimized DC value, which reduces energy to the contact block and provides the most compact system available.

Freedom
Cutler-Hammer® Freedom Series Starters and Contactors from Eaton's electrical business feature a compact, space-saving design, using state-of-the-art technology and the latest in high strength, impact and temperature resistant insulating materials.

Advantage
Offering motor overcurrent protection accurate to 2% at maximum FLC, Advantage maintains constant coil power regardless of varying control circuit conditions, eliminating coil burnout, contact chatter and welding due to low voltage of fluttering control signals. Multifunction overload protection options provide application flexibility while reducing inventory. Communication capability extends benefits, allowing Advantage to be interactively linked to higher order control systems for monitoring, troubleshooting and control.

HVAC
The Cutler-Hammer® ECH Line of combination starters from Eaton's electrical business was developed specifically for customers in the HVAC industry. The ECH product combines the requirements of motor overload and short circuit protection into one package. These starters were designed to be compact and to offer the basic features prevalent in the HVAC marketplace, CPT, HOA and Red Pilot Light. The line includes the Freedom Line of FVNR NEMA Starters with either (C306) interchangeable heaters or solid-state overload relays.

 
ALL PRODUCTS
1 
2 
3 

Related Links
Part Number Registration Form

Loading Please wait..