A battery charger retrofit kit is available to use in previous models of FD100 / FD110 Diesel Engine fire pump controllers. Contact the factory for details: Phone 1-877-860-7955 or email to chcfirepump@eaton.com

Close

 
DIESEL ENGINE CONTROLLERS
The DIESEL Plus Fire Pump Controllers from Eaton Corporation are designed to control and monitor 12 or 24 volt, diesel fire pump engines and are among the most technically advanced diesel engine controllers available.

They are an enhanced version of the original microprocessor-based, FD100 Series of diesel engine controllers. Programming is straightforward due to the use of the core firmware and menu structure utilized in the LMR Plus Series of electric controllers.

The use of an embedded web page for retrieving diagnostics and history reports, along with USB and Ethernet communication ports for downloading data, make the Diesel Plus Series of controllers easy to troubleshoot and maintain. As well, critical information can be easily accessed and used for report generation and analysis, which aids in providing effective, reliable fire protection.

 


 
ALL PRODUCTS
1 
2 
3 
FIRE PUMP CONTROLLERS
1 
2 

Manuals, Dimensions, Wiring
Click here to find Technical Documents for Fire Pump Controllers

Loading Please wait..
Related Links
FPC Submittals
Binder/CD Order Form