FDM - Medium Voltage Fire Pump Controllers
For over 50 years, Eaton Corporation has been the industry leader in Medium Voltage Motor Control. The FDM Medium Voltage Fire Pump Controller is based on the AMPGARD® controller design, which incorporates Eaton’s industry leading Cutler-Hammer TRITON ™ SL Series Medium Voltage Vacuum Contactor. The SL Contactor utilizes Cutler-Hammer’s vacuum interrupters that exhibit both a long electrical life and a high interruption capacity.
Available from 2200-7200 volts, these UL/FM approved controllers utilize Across-the-Line method of starting.
Since every FDM controller contains an integral LMR Plus microprocessor, the operation and functionality is identical to a standard LMR Plus electric controller. As well, the FDM is supplied, as standard, with an integral space heater powered from the test plug circuit.