FPMP Multi-Pack Fire Pump Controllers
The FPMP Multi-Pack provides a unique method of packaging multiple types of controllers in a single housing, reducing overall wiring and installation costs in addition to maximizing space utilization. Several options provide total flexibility in powering the individual units within the FPMP enclosure. The combination of a main disconnect switch and horizontal busbar can power the entire line-up of controllers. This option eliminates the need to feed each controller with its own individual power source. If space is the only consideration, each controller can be wired individually on site.
Each Multi-Pack is individually designed for your specific application. Contact the Eaton Fire Pump Controller technical support group at 1-877-860-7955 for pricing and design specifications.