The DFDAP-M and FDAP-M microprocessor-based, remote alarm panels are designed to provide audible and visual alarms for Electric and Diesel Fire Pump Controllers. These remote panels are located at a point of constant attendance when the pump room is not constantly supervised.
The same microprocessor board is used for either Electric or Diesel units. Indicating lamps will correspond accordingly. They are supplied in a NEMA 1, oven baked red powder paint finish enclosure with NEMA rated indicating lights and pushbuttons. Each controller also has a front mounted, audible alarm buzzer and requires powering from a reliable separate 120VAC, 60Hz power source.
All FDAP-M and DFDAP-M Remote Alarm Panels are compatible with the complete line of Cutler-Hammer Electric and Diesel Fire Pump Controllers and can be provided with a wide variety of standard and custom options.