World Class Manufacturer of Fire Pump Controllers
When there’s a call to start a fire pump in an emergency situation, you need a fire pump controller that you can count on to start every time, without fail – because life safety depends on it. Eaton's fire pump controllers are designed and manufactured in accordance with the strictest fire protection, electrical and insurance codes in the world, thereby ensuring they meet or exceed all required standards.
Our in house engineering, design, fabrication, powder paint and electrical/mechanical assembly departments allow us to achieve world class quality while remaining flexible and responsive to customer needs. Since the majority of internal fire pump controller components are manufactured by Eaton, consistency of design is assured.
Eaton fire pump controllers are microprocessor based and are available in both Electric and Diesel Engine models. Electric controllers are available as Full or Limited Service units, and can be supplied with an integral or stand alone Automatic Transfer Switch. Diesel Engine controllers are available with 120Vac or 220Vac supply and 12Vdc or 24Vdc output.