Eaton Corporation now offers multiple lighting and load control solutions for specific applications.
The Pow-R-Command™ 1000 system is ideal for large, medium and small building applications. The Pow-R-Command panelboard mounts the same as traditional panelboards. Power and branch wiring is also the same. It can be applied to distribution systems rated 1-phase 3-wire and 3-phase 4-wire 120, 120/240, 208Y/120 and 480Y/277V AC.
The Pow-R-Command 50 Patch Panel offers field push-button programming to easily map Smart Breakers™ to specific zones. Electronic interface boards are available for specific Energy Management Systems. Consult factory for details.
By incorporating low-end controls with the new Cutler-Hammer Smart Breaker™, Eaton Corporation has made it easy for small commercial facilities to take advantage of cost effective energy management solutions that were once only justified for larger buildings.