LIGHTING CONTROL
Eaton's US Economic Stimulus Recovery Site
1-888-ETN-1USA (1-888-386-1872)
Locate a Sales Office

Tenants or employees may not remember to turn off the lights, but Eaton’s Lighting Control always does.  While lighting control can be as simple as a wall switch, Eaton’s Lighting Control Systems provide the ability to automatically turn lights on and off to control a facility’s environment.

Pow-R-Command Lighting & Load Control family of products provides the option to select different types of control to fit individual facility needs — no matter how large or small. For example, Time of Day Scheduling features which can be used to turn lights on and off based on the day of the week or time of day. Pow-R-Command products add additional conveniences like turning the parking lot lights ON before dark or dimming the interior lights in your office on a sunny day.

Eaton's Cutler-Hammer lighting contactors are intended for use where efficient control is required of tungsten and ballast loads, as well as non-inductive loads without derating. These devices are typically used in places such as hospitals, office buildings, industrial plants, airports, stadiums, etc. They are designed to withstand the large inrush currents of tungsten lamp loads without causing contact welds. Our wide selection of mechanically, electrically, and magnetically held contactors provide a bright solution for every lighting application.

 
ALL PRODUCTS
1 
2 
3 
Loading Please wait..