ACCESSORIES

DIN Rail Adapter

For panel-mounting all DIN size counters, timers and process indicators, 0.94” x 1.89” (24 x 48 mm) or 1.97” x 0.98” (50 x 25 mm)

  • Cut-out: 0.98” x 1.97” (25 x 50 mm)
  • For snap-on fitting to 35 mm top hat DIN rails
  • Construction
    • Mounting panel for counter: Chrome-plated sheet steel
    • Top hat DIN rail adapter: Glass fiber reinforced polymide

Vane Pickup Sensor

  • 10-15V DC input power
  • 35 mA current draw
  • 10-foot (3m) shielded cable
  • Environmentally sealed
  • 3000 Hz maximum speed

C-Face Ring Tachometer

  • 5-16V DC input power
  • NPN transistor output, 20 mA sinking capacity
  • 60 pulses per resolution
  • Zero speed pickup
  • Variety of motor C-face sizes: 56, 184, 254, 256
  • 39 to 225 degrees F (4 to 107 degrees C) operating temperature

Magnetic Pickup Sensor and Gear

Magnetic Pickup

  • 0.24” (6.4 mm) diameter
  • Ideal for tachometer and rate control applications
  • -40 TO 298 degrees F (-40 to 148 degrees C) operating temperature
  • Output is AC signal, amplitude proportional to speed of target
  • 10-foot (3m) cable attached
  • L-Mounting bracket included

30-Tooth Gear Assembly

  • 1.6” (41 mm) diameter
  • 0.275” (7 mm) bore diameter
  • Mounting set screw included

Rotary Contactor

  • No power required
  • Reed switch output models for electronic counters
  • Contact closure output
  • Leaf switch output models for electromechanical counters
  • 5/16” (7.9 mm) double shaft, 2400 rpm max. at 1:1 ratio
  • 12” (304.8 mm) wire leads

Measuring Wheels

  • For use with shaft encoders and rotary contactors
  • 12” (304.8 mm) meter circumference
  • Urethane, rubber and knurled edges available
 
ALL PRODUCTS
1 
2 
3 
LOGIC CONTROL
1 
2 
3 
Technical Documents
Click here to find additional information about logic control products

Loading Please wait..