DIGITAL PANEL METERS

When your application calls for variable indication, Digital Panel Meters (DPM) are the right tool. Voltage, current, pressure, volume, temperature, frequency and other parameters can be monitored and displayed. With a variety of input and ouput options, DPMs can be used in most any application and the product’s short depth makes it flexible and accommodating to panelbuilders' needs.

E5-x24-E
Compact device with bright, LED display; Multiple functions available: count, time, rate, multi-function, double-function, process indication; 24V dc power
Eclipse
Super bright LED display; Multiple models available: totalizers, ratemeters, count controls, digital panel meters & flow controls
 
ALL PRODUCTS
1 
2 
3 
LOGIC CONTROL
1 
2 
3 
Technical Documents
Click here to find additional information about logic control products

Loading Please wait..