ENCODERS

Shaft Encoders, Cube Style

  • 5-28V DC input power
  • 80 mA current draw
  • NPN transistor output, 250 mA sinking capacity
  • Square wave output (50-50 duty cycle)
  • Single channel and quadrature models
  • Up to 600 pulses per revolution
  • 3/8” (9.5 mm) double ended shaft
  • ABEC 3 double sealed ball bearings
  • Tapped holes for face or base mounting
  • Military style connector

Shaft Encoders, Heavy Duty

  • 5-28V DC input power
  • 80 mA current draw
  • NPN transistor output, 250 mA sinking capacity
  • Square wave output
  • Single channel and quadrature models
  • 3/8” (9.5 mm) single ended shaft
  • ABEC 3 double sealed ball bearings
  • Tapped holes for face or base mounting
  • Military style connector

Shaft Encoders, Right Angle, Size 20

  • 5-28V DC input power
  • 100 mA current draw
  • NPN transistor output, 100 mA sinking capacity
  • Quadrature output, 2 square waves
  • Up to 1800 pulses per revolution
  • Flange mounting
  • 3/8” (9.5 mm) shaft diameter
  • Double shielded ball bearings
  • Military style connector
 
ALL PRODUCTS
1 
2 
3 
LOGIC CONTROL
1 
2 
3 
Technical Documents
Click here to find additional information about logic control products

Loading Please wait..