FUSION INTEGRATED MACHINE CONTROL

As part of a robust package, integrated machine control products have high-speed count functions; including scaling, main counter, five presets, prewarn, totalizer, batch and rate. A flexible display with selectable character sizes, run screens, ladder triggered messages and a well-understood programming method allow flexibility in control functionality.

Integrated Machine Control

  • Integrated controller combines operator interface, ladder logic, & high-speed counting

Typical Applications

  • Cut-to-length, flow control, parts batching and other applications where logic is required
  • Combines multiple machine monitoring devices into one (hour meters, parts count, process parameters, etc.)

Panel Cutout

  • 68 X 138 mm
    (2.667 X 5.433 in.)

Multimedia Replays
Click here to access the site to download the Replay Viewer.

CONFIDENTIAL CONTENT

This section contains information for internal company use only. You can view this content because you are currently connected to the Eaton network. Please do not share this information with people outside of the company.

 
ALL PRODUCTS
1 
2 
3 
LOGIC CONTROL
1 
2 
3 
Technical Documents
Click here to find additional information about logic control products

Loading Please wait..