|
|
|
RATEMETERS
Commonly included as a standard feature on totalizers and count control products, ratemeters are used where it is necessary to monitor the speed of a process. Conveyors, baking ovens, material flow and motor speed are characteristic of the types of processes in which ratemeters are applied.
|
|
Courier
Replaceable lithium battery; 8-digit, high-visiblity; LCD display; Optional backlighting; Various input options available
|
|
|
E5-x24-E
Compact device with bright, LED display; Multiple functions available: count, time, rate, multi-function, double-function, process indication; 24V dc power
|
|
|
E5-496-E
Economical, multi-function display; Large, LED characters; Ac or dc power options
|
|
|
Eclipse
Super bright LED display; Multiple models available: totalizers, ratemeters, count controls, digital panel meters & flow controls
|
|
|
 Loading Please wait..
|
|