TIMERS

Timers are used in applications where time is the main focus. To make a process more efficient, effective or safe, timers are used to determine how long a machine has been running in order to schedule machine maintenance.

E5-224-C
Non-replaceable battery (min. 8-yr. life); Compact, low cost and high efficiency; 8-digit LCD timer; Manual or electrical reset; Various timing modes (hr / min / sec)
E5-x24-E
Compact device with bright, LED display; Multiple functions available: count, time, rate, multi-function, double-function, process indication; 24V dc power
E5-248-C
Panel-mount, battery powered time relay; 8 timing modes, 9 time ranges; 3 programmable activation modes; 8A relay contacts (n.O. Or n.C)
E5-496-E
Economical, multi-function display; Large, LED characters; Ac or dc power options
Hour Meters
Compact, low-cost LCD & electromechanical elapsed time meters; Various power options for almost any power supply
 
ALL PRODUCTS
1 
2 
3 
LOGIC CONTROL
1 
2 
3 
Technical Documents
Click here to find additional information about logic control products

Loading Please wait..