TOTALIZERS

Totalizers are the simplest and most common type of counter, used in a variety of applications where accurate totals are needed, including counting the number of parts produced, amount of material used, or the number of machine cycles occurring.

Ambassador
6-digit, high-visibility, 2-line LCD display; User-configurable control inputs; Highly flexible control / display
Courier
Replaceable lithium battery; 8-digit, high-visiblity; LCD display; Optional backlighting; Various input options available
E5-024-C
Non-replaceable battery (min. 8-yr. life); Compact, low cost and high efficiency; 8-digit LCD totalizers; Manual or electrical reset; Various counting modes/inputs
E5-x24-E
Compact device with bright, LED display; Multiple functions available: count, time, rate, multi-function, double-function, process indication; 24V dc power
E5-496-E
Economical, multi-function display; Large, LED characters; Ac or dc power options
Eclipse
Super bright LED display; Multiple models available: totalizers, ratemeters, count controls, digital panel meters & flow controls
Electromechanical
Various price, voltage and size ranges for different duty cycles and environments; Long life and always readable display
Mechanical
Various size ranges for different duty cycles and environments; No power supply needed; Long life and always readable display
President
Bright LED display with 14mm characters; Simple configuration with 14-button tactile keypad; Many different versions fit almost any application
 
ALL PRODUCTS
1 
2 
3 
LOGIC CONTROL
1 
2 
3 
Technical Documents
Click here to find additional information about logic control products

Loading Please wait..