EZ500 Series – for controlling small applications with up to 12 input/output signals. Models are available with and without displays and the EZD display can be linked using the EZD-CP4 module to provide an enhanced operator interface.
EZ700 Series – for controlling medium-sized applications with up to 40 input/output signals. Models are available with and without displays and the EZD display can be linked using the EZD-CP4 module to provide an enhanced operator interface.
EZ800 Series – for controlling large-scale applications with up to 300 input/output signals. Models are available with and without displays and the EZD display can be linked using the EZD-CP4 module to provide an enhanced operator interface.
EZD Series – for controlling large-scale applications with up to 300 input/output signals using powerful visualization functions. The EZD display can be linked to the EZ500/700/800 models using the EZD-CP4 module to provide an enhanced operator interface.
EZ Expansion – for increasing the input/output of the EZ700/800 and EZD intelligent relays to 24 inputs and up to 16 outputs. Expansion modules can be mounted directly to the EZ/EZD unit or up to 30 meters away using coupling module EZ200-EZ.
EZ-LINK – interface that allows modules to be connected together. The EZ200-EZ coupling device allows expansion devices to be linked via an EZ-LINK connection up to 30 meters away
EZ-NET – integrated network for easy and inexpensive linking of up to eight EZ800/EZD devices over a distance of up to1000 meters. The EZ and EZD devices can run their own program or be used as a distributed input/output module.