Eaton Intelligent Relay Software
   
IR SOFTWARE

The EZSoft software is a user-friendly circuit diagram editor for the EZ500/700/800 and EZD intelligent relays. The software supports users who are configuring, programming and defining parameters for all of the intelligent relays and creating visualization functions for the EZD displays. The graphical editor shows the circuit diagram immediately in the display format desired. Selection menus and drag & drop functions simplify circuit diagram creation. The user simply selects contacts and coils and connects them using a mouse.

EZSoft includes an integrated offline simulation tool that allows users to test the functionality of the circuit diagram before commissioning.

 
ALL PRODUCTS
1 
2 
3 
LOGIC CONTROL
1 
2 
3