HMI OPERATOR INTERFACE

"Today’s marketplace is all about how you interface - with customers, with suppliers and with your machinery. Eaton is proud to offer a new and easy way to interface, HMi. Available in 4”, 6”, 8” and 10” models, HMi is a true analog touchscreen (not touch cell like many devices) operator interface with programmable function buttons for even the most robust applications. With the ability to store recipes, historical and alarm data, or transfer data to a USB memory stick, using HMi makes interfacing with your machinery easier than ever.

With the need to always be connected to your machinery and your process, communications are more important than ever. With an expansive driver list, and 2 or 3 serial communication ports, HMi is the answer for communicating on virtually any network - it can communicate with over 20 brands of PLCs currently on the market. With the expansion slot located on the back of the unit, you can connect to a parallel printer, Ethernet network or even I/O modules, allowing you to do more with your operator interface than ever before.

HMi makes configuring your application parameters easier than ever. With features and software that give you added capabilities and make monitoring your system intuitive, Eaton is offering an operator interface solution that is really about making the pieces of your process interface seamlessly."

HMisoft Configuration Software (Download now - registration required)
The HMi Operator Interface product line is manufactured by adopting high-speed hardware to provide a powerful and programmable interface. HMisoft software is the user-friendly program editor of HMi for Windows that simplifies configuring application parameters and provides added capabilities to make monitoring your system intuitive.

 
ALL PRODUCTS
1 
2 
3 
Technical Documents
Find additional information about logic control products

Loading Please wait..