|
|
|
PANELMATE POWER PRO
The PanelMate® Power Pro family of operator interface products provides no-compromise functionality and performance. The PanelMate Power Pro product offerings provide many different configuration options.
- PanelMate Pro LT 1100 - 7.4" grayscale LCD or 7.7" color DSTN, keypad or touchscreen, 64 data points (tags) standard with expansion to 512 data points
- PanelMate Power Pro 1700 - 7.4" grayscale LCD, 7.7" color DSTN or 8.4" color TFT, keypad or touchscreen, compact size, great value
- PanelMate Power Pro 3000 - 10.4" color TFT, keypad or touchscreen, bigger display with all the PanelMate features, stainless steel option
- PanelMate Power Pro 5000 - 13.0" color TFT, keypad or touchscreen, largest display size for easy viewing, stainless steel option, split architecture option
- PanelMate PC Pro - Runtime hardware key and license that allows the PanelMate Power Pro Runtime software to run on a PC
All PanelMate Power Pro (1100, 1700, 3000, 5000) units feature the following:
- 24 VDC power input
- UL / cUL, CSA Class I, Div 2 Groups A, B, C, D and CE
- NEMA 4, 4X and 12
- VGA resolution with 256 colors or shades of gray
- 2 serial ports *
- Security keyswitch input *
- Audio output
- Fault Relay output *
- Support for an optional proprietary network connections for Allen-Bradley Data Highway/Data Highway Plus, Modbus Plus, DeviceNet, GE Genius I/O and PROFIBUS DP
- Support for up to three simultaneous communication connections
- Support for up to 100 pages and 5000 messages
- Configured using PanelMate Power Pro software
* Pro LT 1100 has 1 serial port and does not include a keyswitch or fault relay connection
|
|
| |