The PanelMate ePro PS family is made up of high performance yet cost-effective operator interface products. Whether replacing hard-wired pilot devices and pushbuttons or providing machine control and even SCADA functions, the ePro PS family of products will fit from both a form and functional standpoint.
The ePro PS family of products are configured with the ePro Canvas® Professional editing software.
The PanelMate ePro PS family of products includes:
- PanelMate ePro PS
- PanelMate ePro PS OD (Outdoor Series)
- PanelMate ePro PS EE (Enterprise Edition)
- PanelMate ePro PS Classic
The ePro PS series provides the performance and flexibility of PC based operator interfaces without the associated complexity of a PC on the plant floor. With all of the available features, the ePro PS can be adapted for a wide variety of use requirements.
- 8.4", 10.4", 12.1" and 15.0" color TFT display with touchscreen and Blind Node (no display) models.
- Stainless steel front panel option for 10.4", 12.1" and 15.0" models
- 24 VDC power input
- UL / cUL, CSA Class I, Div 2 Groups A, B, C, D and CE
- NEMA 4, 4X and 12 (display models only)
- 1 Ethernet port
- 2 Serial ports
- 4 USB ports
- 2 PCMCIA Type II slots (or 1 Type III)
- Microsoft's® Windows® XP Embedded operating system
- Exclusive Protect Mode to protect the operating system and software
- OPC Client/Server support
The PanelMate ePro PS OD operator interface is designed for use in outdoor applications. The OD models offer increased visibility in high ambient light, increased temperature and shock specifications and UV resistance. The OD models are available with a 8.4", 12.1" or 15.0" display with optional stainless steel front panel and include all of the features of the PanelMate ePro PS.
The PanelMate ePro PS EE operator interface is designed for users that need more memory, faster processing or additional Windows XP Embedded components and services to support large ePro Canvas applications or third-party software. The EE models are available with a 8.4", 12.1" or 15.0" display or as a Blind Node and include all of the features of the PanelMate ePro PS.
The ePro PS Classic is designed for PanelMate Power Pro and ePro users that want to run their PanelMate Power Pro configurations on the newest hardware platform. By using the ePro Canvas Professional software users can convert their configurations, if and when desired, for use with the ePro Canvas Runtime and to take advantage of all the new features available with the PanelMate ePro PS and ePro Canvas products. The ePro PS Classic models are available with an 8.4", 10.4" display or as a Blind Node and include all of the features of the PanelMate ePro PS.