ELC ACCESSORIES

Several different types of accessories are available that support the ELC controllers and graphics panels.

Power Supplies
All ELC controllers, modules and graphics panels operate from 24 VDC. The ELC-PS01 and ELC-PS02 power supplies provide a convenient way to convert 100-240 VAC to 24 VDC.

Hand Held Programmer
The ELC-HHP hand held programmer provides a convenient tool for programming ELC controllers directly and for copying programs from one location to another. With the programmer you can upload a program from an ELC, save it and then transfer it to a different ELC, or you can download a program from a PC and then transfer it to other ELCs. The hand held programmer draws its power from either the ELC or PC which means that no additional power is required. All of these features combined with the integrated keyboard make it easy to work with ELCs where ever they are installed. A 1.5m cable is included for communication between the programmer and ELC controllers.

Cables
Cables are available that make communications a breeze.

The ELC-CBPCELC3 cable supports communication between a PC and the ELC controllers and is used in combination with the ELCSoft software to download, upload and monitor ELC controllers. This cable can also be used to connect an ELC graphics panel with an ELC controller. The cable is 3m long.

The ELC-CBPCGP3 cable supports communication between a PC and the ELC graphics panels and is used in combinations with the ELCSoftGP software to download or upload applications. The cable is 3 m long.

GP Transfer Modules
The ELC-GPXFERMOD transfer module plugs directly into an ELC graphics panel and is used to easily copy all of the settings and applications from one graphics panel to another panel. The module is the ideal solution for rapidly upgrading graphics panels in the field, saving time and money.

 
ALL PRODUCTS
1 
2 
3 
Technical Documents
Find additional information about logic control products

Loading Please wait..