Eaton ELC Controllers and Modules
   
ELC CONTROLLERS AND MODULES

The ELC controllers and modules include the following features.

Size - provide large PLC features/functions in a small 1" package.

Flexibility - handle I/O counts from 10 I/O up to 256 I/O using a single controller. ELCs eliminate the process of counting I/O and deciding which controller to use as modules can easily be added and removed as needed. ELC modules come in many flavors of I/O from modules containing 4 In / 4 Out to modules containing 8 In / 8 Out. ELC controllers and modules mount to a DIN rail and the modules are added by simply snapping them into the mating connectors and closing the attached locks.

Large PLC Features - include the feature set of larger PLCs such as multiple communication ports, remote I/O, data storage, high speed counters, high speed pulse outputs, interrupts, timer resolution to 1ms, PID, plus much more.

Software - the entire line of ELC controllers are programmed by using the ELCSoft software that runs on your PC or by using the hand held programmer accessory. These tools can also be used to easily upload, download and transfer programs.

Power of One - communicate easily to other Eaton devices without additional interface devices. ELCs can communicate with MVX drives, eliminating the need to operate drives by analog voltage/current or digital I/O. ELCs can access all of the parameters in the MVX by serial communications saving OEMs time and money. ELCs also communicate to IT. I/O through the Modbus TCP gateway allowing ELC to control the IT. I/O if local control is desired. This allows local control in MCC applications where the ELC can be a DeviceNet, Profibus, or Modbus TCP communicating to an MCC. ELCs communicate to PowerNet Modbus products allowing ELC connectivity to Switchgear and PowerNet applications.

Price - following the "Just Right" concept, the ELC controllers and modules are priced to please.

ELC Controllers
The ELC Controllers come in four basic styles - 10 I/O, 12 I/O, 14 I/O or 12 I/O with High Speed Relays.
The controllers offer combinations of the following:

  • High speed pulse capture and high speed pulse output on all controllers
  • Interrupts
  • Large module selection AC/DC in, Relay/Transistor out
  • Large analog selection of Analog in, out, combined, Thermocouple, RTD, and Platinum.
  • Over 240 instructions to choose from: Floating point math, communications, hex, decimal, octal, BCD, ASCII conversion, 1, 4, 8, 16, 32, bit manipulations, logical, block move, block compare, retentive data storage, time base from clock/calendar.
  • 2 Modbus (ASCII or RTU) serial ports: 1- slave only, 1 master/slave
  • Network communications on Modbus TCP, DeviceNet, and Profibus.
  • ELC controller can be wired for remote I/O communications (except the 14 I/O model).

ELC Modules
ELC Digital I/O Expansion modules provide the correct amount and type of I/O for application solutions. Users can choose 4, 8 or 16 I/O with different combinations of AC and DC input and Relay and Transistor output. Any number of expansion modules can be added to an ELC controller to create up to 256 I/O. In addition to the Digital I/O Expansion modules, specialty modules like Analog in, Analog out, Platinum Temperature and Thermocouple Temperature are also available.

ELC Communication Modules
The ELC communication modules are used to link ELC controllers to networks such as DeviceNet and PROFIBUS-DP. These modules provide more flexibility, allowing the ELC to share information with other devices on the network.

 
ALL PRODUCTS
1 
2 
3 
LOGIC CONTROL
1 
2 
3 
Technical Documents
Click here to find additional information about logic control products

Loading Please wait..