Eaton Logic Control ELC Graphics Panels
   
ELC GRAPHICS PANELS

ELC graphics panels are the ideal operator interface designed specifically for use with the ELC controllers. The graphics panels are simple to configure and easily connect to ELC controllers. Displays support over 30 types of objects, including gauges, bar graphs, scrolling text messages, plots and dynamic bitmap changes. The graphics panels also support alarms, password protection, bitmaps and many different fonts.

The graphics panels come in two models and feature 10 programmable function keys, status LEDs, serial ports and a monochrome 160x32 or 128x64 pixel display. The 2 serial ports can be used simultaneously to communicate with different protocols. Not only do the graphic panels communicate with the ELCs but they can be used to communicate with Eaton's Cutler-Hammer MVX drives and other major controllers. The functions keys make it easy to change pages, input numeric values, enter alpha-numeric passwords, set / reset values and more. With all these features and flexibility, controlling and modifying an application in real-time is quick and easy.

Displays for the ELC graphics panels are configured, edited, downloaded and uploaded using the ELCSoftGP software on a PC. The GP transfer module accessory can also be used to easily transfer and copy information from on graphics panel to another one.

ELCSoft GP is available for order, contact your local distributor.

 
ALL PRODUCTS
1 
2 
3 
LOGIC CONTROL
1 
2