Eaton Programmable Logic Controllers
   
PROGRAMMABLE LOGIC CONTROLLERS

Programmable Logic Controllers (PLC) are microprocessor-based devices used to control industrial processes or machines. PLCs were originally designed to replace control relays, timers and counters found in conventional hardwired control systems. From this origin, PLCs have expanded in capability to perform virtually all of the complex functions required to control an industrial process or machine. Today's PLCs can provide advanced functions, including analog monitoring, control and high speed motion control. PLCs can also share data over communication networks.

The ELC (Eaton Logic Controllers) family of PLC products is the most recent offering in the marketplace. Designed using the latest technology, the ELC products are small and feature-rich. An abundance of module options allow users to specify their ELC solution so that it is "Just Right", satisfying requirements and saving space, time and money.

 
ALL PRODUCTS
1 
2 
3 
LOGIC CONTROL
1 
2 
3 
Technical Documents
Click here to find additional information about logic control products

Loading Please wait..