Eaton Control Stations
   
CONTROL STATIONS

Available in industrial, construction, and standard grades Eaton's Cutler-Hammer control stations are designed for a variety of needs. Styles available include the E22, general purpose, special purpose, heavy-duty, 10250T, and Class I Division 2 control stations.

E22 Control Stations

  • 22.5 mm operators
  • Industrial grade
  • Impact resistant polycarbonate enclosures
  • Compact wall mount
  • Optional yellow covers
  • Popular with OEMs
  • NEMA 4, 4X, 12, 13

General Purpose Control Stations

  • Construction grade
  • General purpose wall mount
  • Popular with contractors
  • NEMA 1

Special Purpose Control Stations

  • Standard grade
  • Polyester enclosure
  • NEMA 3, 3R, 4, 4X, 13

Heavy-Duty Control Stations

  • Industrial grade
  • Extra heavy-duty
  • Polyester enclosure
  • Booted buttons
  • Outdoor installation
  • NEMA 3, 3R, 3S, 4, 4X, 12, 13

10250T Control Stations

  • 30.5 mm operators
  • Industrial grade
  • Zinc die cast enclosure
  • Popular with industrial end users
  • NEMA 4, 4X, 12, 13

Class I Division 2 Control Stations

  • Available with 10250T or E34 30.5 mm operators
  • Zinc die cast, polyester or stainless steel enclosures
  • Factory-sealed contact blocks
  • Popular with industrial end users
  • NEMA 4, 4X, 12, 13
  • NEC Class I Division 2 Groups B, C and D
 
ALL PRODUCTS
1 
2 
3 
LOGIC CONTROL
1 
2 
3 
Technical Documents
Click here to find additional information about logic control products

Loading Please wait..