Eaton E10 Toggle Switch
   
E10 TOGGLE SWITCHES

Product Description
These E10 switches are intended for general purpose light industrial use. Designed for retrofit and OEM applica- tions, the one-hole mounted units feature a bright nickel plated lever and a 0.468"-32 diameter threaded bushing with a 0.068 x 0.035 inch (1.7 x 0.9 mm) deep keyway for anti-rotation. Mounting hardware, consisting of one hexagonal locknut, one knurled or hexagonal face nut, and #6-32 x 3/16" (where applicable) binding head terminal screw. All are furnished unassembled in individually sealed poly bags, packed 10 per carton.

Standards and Certifications

  • UL Recognized — File No. 2702
  • CSA — File No. LR40068

Technical Data Toggle Switches

  • AC Ratings:
    6 – 20A, 125V AC
    3 – 10A, 250V AC
    Max. 3/4 hp @ 250V AC
  • DC Ratings:
    6 – 20A, 28V DC
  • Electrical Life: 6,000 cycles make/ break at switch ampere rating
  • Operation:
    Slow make/slow break mechanism with butt action for AC and low voltage DC applications
    Maintained and momentary contacts
  • Poles/Throws: 1 through 4, single and double throw
  • Mounting:
    One hole with threaded 0.468"-32 bushing and 0.068 x 0.035 inch (1.7 x 0.9 mm) deep keyway that serves as anti-rotational feature
  • Lever Lengths: 0.563 inch (14.3 mm) or 0.688 inch (17.5 mm), bright nickel plated
  • Terminals: Screw, 0.250 inch (6.4 mm) spade and solder lug

Hesitation Switches

  • Operation:
    Slow make/slow break mechanism with butt action for AC and low voltage DC applications; maintained contacts; ideal for reversing motor applications; patented interlock mechanism prevents operation of lever through center position until manual pressure is momentarily relieved.
  • AC Ratings:
    15A, 125V AC
    10A, 250V AC
    Max. 3/4 hp at 250V AC
  • DC Ratings:
    15A, 28V DC
  • Poles/Throws: 2, 3 and 4, double throw only
  • Mounting:
    One pole with threaded 0.468"-32 bushing and 0.068 x 0.049 inch (1.7 x 1.2 mm) deep keyway
  • Lever Length: 0.687 inch (17.4 mm), stainless steel
  • Terminals: Screw

Pushbutton Actuators

  • AC Ratings:
    6 – 15A, 125V AC (NO)
    3 – 10A, 250V AC (NO)
    Max. 1/3 hp @ 125/250V AC
  • Operation:
    Slow make/slow break mechanism
    Normally open contacts
  • Poles/Throws: Single, single and double throw
  • Mounting:
    One hole with 0.468"-32 threaded bushing and 0.068 x 0.035 inch (1.7 x 0.9 mm) deep keyway
    Two bushing heights: 11/16 inch (17.5 mm) and 11/32 inch (8.7 mm)
  • Button Extensions: 17/32 inch (13.5 mm) and 1/4 inch (6.4 mm), bright nickel plated
  • Terminals: Screw
 
ALL PRODUCTS
1 
2 
3 
LOGIC CONTROL
1 
2 
3 
Technical Documents
Click here to find additional information about logic control products

Loading Please wait..