M22 IEC 22MM

Click the Play button to view a video demonstration of the communications capabilities of M22 pushbuttons.

Click the Play button to view a video demonstration of how to convert the M22 pushbutton from maintained to momentary status.

Click the Play button to view a video demonstration of how to assemble the M22 pushbutton.

Click the Play button to view a video demonstration of how to convert selector swtiches for the the M22 pushbutton.

Click the Podcast icon to view the M22 Tech Speak podcast.

Click here to view an interactive overview of the M22 pushbutton.

Download our latest CAD drawings

The new M22 Pushbutton line includes a core group of pushbuttons, selector switches, pilot lights, mushroom operators and E-Stops, as well as new and unique products such as palm switches, four-way buttons, buzzers and communicating devices. 

Featuring a tactile and ergonomic design, the M22 product line also includes LED indicator lights that achieve high illumination efficiency. The LEDs are vibration proof and can function for 100,000 hours, and provide safe, reliable, ultra-bright and economical lighting. Standard pushbuttons and contact blocks have a mechanical life of over five million operations

The M22 devices provide ultimate versatility in the area of device, legend plate and enclosure marking.  All indicator lights, pushbuttons, legend plates and enclosures in the M22 product line can be inscribed with any text or symbol via laser etching. Laser etching provides unmatched clarity and durability for standard or customized needs.

Providing a high level of modularity, the M22 features innovative technology that allows for field conversion of pushbuttons and selector switches to maintained and momentary functions.  Optional spring cage style terminations enable faster installation and reduced labor costs.

M22 affords the ability to provide efficient machine communications, reduce signal paths and wiring costs by utilizing the cost-effective Actuator-Sensor Interface (ASi) network. 

Designed for global applications, the M22 Pushbuttons meet IEC/EN 60 947, UL, CSA standards as well as certifications for shipping and marine requirements. With IP66 protection, M22 devices thrive in harsh industrial environments.

The M22 innovative and ergonomic design is ideal for OEMs, end-users and system integrators who value front panel aesthetics, maximum flexibility, and high quality construction. The M22 reflects Eaton’s commitment to provide products that deliver increased reliability, functionality and time savings, while raising the industry standard in quality and versatility.

 
ALL PRODUCTS
1 
2 
3 
Technical Documents
Find additional information about logic control products

Loading Please wait..