NEMA TERMINAL BLOCKS

Features

  • 600V
  • Snap-fit nylon sections
  • Control Circuit Blocks
  • Power Circuit Blocks
  • Fuse Blocks
  • Switch Blocks
  • Sections can be interlocked in any quantity and any mixture for direct panel mounting or channel mounting
  • Three terminal choices in Control Circuit Blocks, up to 32 circuits per foot
  • Power Circuit Blocks for heavy-duty applications, up to 16 circuits per foot
  • Fuse blocks accommodate any 0.406 x 1.5 inch (10.3 x 38.1 mm) ferrule type cartridge fuse up to 30A
  • Switch blocks have removable blade for extra safety.

Standards and Certifications

  • UL File #E67464
 
ALL PRODUCTS
1 
2 
3 
LOGIC CONTROL
1 
2 
3 
Technical Documents
Click here to find additional information about logic control products

Loading Please wait..