POWER DISTRIBUTION

CH160 Series Power Blocks

Technical Data

  • Ratings: To 840A, 600V
  • Materials: Molded material; Black,
  • UL rated 94V-0 thermoplastic
  • Operating temperature: 150°C

    CH163 Series Power Blocks Also Include:

  • Protective Cover to Guard Against Accidental Contact
  • Clear with write-on surface for field termination identification
  • Available in 1, 2 and 3 poles

Standards and Certifications

  • UL recognized: File No. E62622
  • CSA certified: File No. LR15364

TB Series Power Blocks

Technical Data

  • Ratings: 285A, 600V; UL/CSA
  • Material: Molded material; Black, UL rated 94V-2 thermoplastic
  • Operating temperature: 125°C

Standards and Certifications

  • UL recognized: File No. E62622
  • CSA certified: File No. LR15364
 
ALL PRODUCTS
1 
2 
3 
Technical Documents
Find additional information about logic control products

Loading Please wait..