FIREHOUSE MARINA

Created as a complete solution for fire and rescue needs, this pedestal features fire extinguisher storage and a mounted alarm strobe light and siren, as well as an optional life ring. This unit is well equipped for any marina emergency. The alarm strobe light and siren can be automatically activated when the door is open or optional life ring is removed.

Standard Features

  • Photocell Controlled 13 Watt Fluorescent Light (Clear Lens or Amber Lens for Bug Reduction)
  • 10 lb. ABCType Fire Extinguisher
  • 316L Stainless Steel Polyester Powder Coated Housin
  • Polycarbonate Top Assembly

Available Options

  • Alarm Strobe Light & Siren: Automatically Activated When Door Is Open or Optional Life Ring Is Removed
  • 24” Life Ring
  • 20 lb. ABCType Fire Extinguisher Available
 
ALL PRODUCTS
1 
2 
3 
Loading Please wait..

Related Links
Buy Accessories and Replacement Parts Online and Save 10%!
Click Here to take survey
National Marine Manufacturing Association
Request a Brochure
Subscribe to Marina/RV Power Newsletter