The Hatteras Light is an elegant and low cost alternative to the Lighthouse. It utilizes the same 360 degree light assembly as the Lighthouse, yet is only 30 inches tall. Thousands of these attractive pedestals are found not only in marinas, but also around pools, deck areas, boardwalks and landscape areas. The housing will never rust or corrode and comes with a limited lifetime warranty. This unit is popular for smaller slips at marinas with the Lighthouse and for private docks.
Standard Features
- Photocell Controlled 13 Watt Fluorescent Light (Clear Lens or Amber Lens for Bug Reduction)
- Circuit Breakers
- Heavy Resin Housing with a Two-Part Polyurethane Coating for a UV Resistant, Long Lasting Finish
- Copper Bus Bar with a Maximum Rating of 140 Amps
Available Options
- 20A/125V GFI Receptacle (Max of 2 GFI Receptacles per Pedestal)*
- Digital Electronic Metering (One or Two Element Meter Available)
- Single or Dual Phone, Cable TV, High-Speed Internet Connections
- Single or Dual 1/2” or 3/4” Silcock with Stainless Steel Handles
- LED Lighting
* 20 Amp GFI receptacles are not to be used for shore power.