|
|
|
LIGHTHOUSE® POWER PEDESTAL
One of our most popular units, the all-purpose Lighthouse pedestal has a wide range of features. With units in service around the world, this stylish power pedestal is recognized for its practicality and exceptional durability. Standard Features
- Photocell Controlled 13 Watt Fluorescent Light (Clear Lens or Amber Lens for Bug Reduction)
- LockableWeatherproof Doors Which Protect Breakers and Receptacles While In Use (A Requirement of N.F.P.A. 303 and NEC Art. 555)
- Hose and Cable Brackets
- Heavy Resin Housing with a Two-Part Polyurethane Coating for a UV Resistant, Long Lasting Finish
- Copper Bus Bar with Ratings from 250 to 500 Amps
- New “Hingeless” Base Providing Easy Access for Both Installation and Maintenance
- Backlit Faceplate for Easy Receptacle Plug-In at Night
Available Options
- Digital Electronic Metering (One, Two or Three Element Meters Available)
- Built-In Meter Socket
- 20A/125V GFI Receptacle (Max of 2 GFI Receptacles per Pedestal)*
- High-Speed Internet Connections
- Wireless Remote Metering for Electric and Water
- Transient Voltage Surge Suppressor (TVSS) to Protect from Voltage Surges, Spikes or Lightning on the AC Power Line (Extends Warranty on Internal Parts to Three Years)
- Stainless Steel Door Hinge on Receptacle Main Doors
- Single or Dual Steel 1/4 Turn Ball Valves with 3/4” Hose Bibs and Stainless Steel Handles
- Single or Dual Phone and /or Cable TV Connections
- Base Cap
- Base Extension
- LED Lighting
* 20 Amp GFI receptacles are not to be used for shore power.
|
|
|
 Loading Please wait..
|
|