LIGHTHOUSE® SS

The Lighthouse-SS offers the same standard features and available options as the standard Lighthouse. But, like all of the stainless steel products manufactured here, the Lighthouse-SS is made with high quality 316L stainless steel for superior quality and performance.

Standard Features

  • Photocell Controlled 13 Watt Fluorescent Light (Clear Lens or Amber Lens for Bug Reduction)
  • Available with Lockable Weatherproof Doors
  • Hose and Cable Brackets
  • Long-Lasting Maintenance Free 316L Stainless Steel Housing with Limited Lifetime Warranty
  • Copper Bus Bar with Ratings from 250 to 500 Amps
  • Large Removable Access Panel for Easy Maintenance and Installation
  • Backlit Faceplate for Easy Receptacle Plug-In at Night

Available Options

  • Digital Electronic Metering (One, Two, or Three Element Meters Available)
  • 20A/125V GFI Receptacle (Max of 2 GFI Receptacles per Pedestal)*
  • High-Speed Internet Connection
  • Wireless Remote Metering Available for Water and Electricity
  • Transient Voltage Surge Suppressor (TVSS) to Protect from Voltage Surges, Spikes or Lightning on the AC Power Line (Extends Warranty on Internal Parts to Three Years)
  • Single or Dual Phone and/or Cable TV Connections
  • Single or Dual 3/4” Hose Bibs with Stainless Steel Handles
  • LED Lighting

    * 20 Amp GFI receptacles are not to be used for shore power.
 
ALL PRODUCTS
1 
2 
3 
Loading Please wait..

Related Links
Buy Accessories and Replacement Parts Online and Save 10%!
Click Here to take survey
National Marine Manufacturing Association
Request a Brochure
Subscribe to Marina/RV Power Newsletter